??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PN
Part No.
MAT
Material
Chrome Plated Brass
ID
Tubing Size ID
palec
TT
Termination Type
SAE
IBC
Indicator Band Color
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
RPLQ4
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
0°F
WCOLUMN
CPC Low
-17°C
XCOLUMN
CPC High
240°F
YCOLUMN
CPC High
115°C
AECOLUMN
CPC Sterilization Method ID
 
AFCOLUMN
CPC Spillage
<br> &lt;0.025 cc per disconnect rated at 0 psi<br> &lt;0.055 cc per disconnect rated at 120 psi<br> &lt;0.025 cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
MCOLUMN
Material Type
&nbsp;
NCOLUMN
Material Finish
&nbsp;
NOTE
Note
&nbsp;
BACOLUMN
Main Components
Chrome Plated Brass
BBCOLUMN
Valve
Natural Polysulfone
BECOLUMN
Other
Stáhnout CAD model
Previews
3D
Dimenze