??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Article number
0092.0530
CTN
Customs tariff number
84879059
LODDEST
LOD Destination
LODLEVEL
LOD Level
MO
Model
50 mm sound absorbing cover
M
Material
Aluminium
W
Weight
0.94 kg
NS
Nominal size
100 mm
T
Length
500 mm
WD
Width
240 mm
H
Height
150 mm
D
Depth
500 mm
UBT
Ambient temperature
200 °C
IL63
Insertion loss at 63 Hz
2 dB
IL125
Insertion loss at 125 Hz
4 dB
IL250
Insertion loss at 250 Hz
11 dB
IL500
Insertion loss at 500 Hz
17 dB
IL1
Insertion loss at 1 kHz
32 dB
IL2
Insertion loss at 2 kHz
41 dB
IL4
Insertion loss at 4 kHz
21 dB
IL8
Insertion loss at 8 kHz
17 dB
PU
Packing unit
1 piece(s)
R
Range
K
GE
GTIN (EAN)
4012799925309
Download CAD models
Previews
3D
Dimension