??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Article number
0092.0534
CTN
Customs tariff number
84879059
LODDEST
LOD Destination
LODLEVEL
LOD Level
MO
Model
50 mm sound absorbing cover
M
Material
Aluminium
W
Weight
1.8 kg
NS
Nominal size
125 mm
T
Length
1000 mm
WD
Width
265 mm
H
Height
175 mm
D
Depth
1000 mm
UBT
Ambient temperature
200 °C
IL63
Insertion loss at 63 Hz
6 dB
IL125
Insertion loss at 125 Hz
6 dB
IL250
Insertion loss at 250 Hz
13 dB
IL500
Insertion loss at 500 Hz
20 dB
IL1
Insertion loss at 1 kHz
36 dB
IL2
Insertion loss at 2 kHz
52 dB
IL4
Insertion loss at 4 kHz
24 dB
IL8
Insertion loss at 8 kHz
24 dB
PU
Packing unit
1 piece(s)
R
Range
K
GE
GTIN (EAN)
4012799925347
Download CAD models
Previews
3D
Dimension