您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
0092.0592
MAICO
Accessories
Air treatment
Sound absorber
RSR-1
Powered by
CAD模型選擇
{maico/13_accessories/air_treatment/sound_absorber/rsr/rsr_10.prj},{NB=0092.0592(architecture400)},{ARTNR=0092.0592},{CTN=76169990},{LODDEST=architecture},{LODLEVEL=400},{MO=25 mm sound absorbing cover},{EO=Ventilator},{M=Aluminium},{F=silber},{W=0.9},{GV=1.27},{AD=100},{NS=100},{WD=160},{H=160},{D=1000},{BV=165},{HV=165},{TV=1175},{IL63=3},{IL125=4},{IL250=8},{IL500=14},{IL1=31},{IL2=52},{IL4=36},{IL8=27},{SI=yes},{PU=1},{R=C},{GE=4012799925927}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ARTNR
Article number
0092.0592
CTN
Customs tariff number
76169990
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MO
Model
25 mm sound absorbing cover
EO
mounting location
Fan
M
Material
Aluminium
F
Color
silver
W
Weight
0.9
kg
AD
Nominal size
100
mm
NS
Nominal size
100
mm
WD
Width
160
mm
H
Height
160
mm
D
Depth
1000
mm
IL63
Insertion loss at 63 Hz
3
dB
IL125
Insertion loss at 125 Hz
4
dB
IL250
Insertion loss at 250 Hz
8
dB
IL500
Insertion loss at 500 Hz
14
dB
IL1
Insertion loss at 1 kHz
31
dB
IL2
Insertion loss at 2 kHz
52
dB
IL4
Insertion loss at 4 kHz
36
dB
IL8
Insertion loss at 8 kHz
27
dB
SI
Sound insulation
yes
PU
Packing unit
1
piece(s)
R
Range
C
GE
GTIN (EAN)
4012799925927
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸