??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Article number
0092.0602
CTN
Customs tariff number
76169990
LODDEST
LOD Destination
LODLEVEL
LOD Level
MO
Model
50 mm sound absorbing cover
EO
mounting location
Fan
M
Material
Aluminium
F
Color
silver
W
Weight
1.9 kg
AD
Nominal size
150 mm
NS
Nominal size
150 mm
WD
Width
260 mm
H
Height
260 mm
D
Depth
1000 mm
SI
Sound insulation
yes
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799926023
Download CAD models
Previews
3D
Dimension