??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Article number
0092.0604
CTN
Customs tariff number
76169990
LODDEST
LOD Destination
LODLEVEL
LOD Level
MO
Model
50 mm sound absorbing cover
EO
mounting location
Fan
M
Material
Aluminium
F
Color
silver
W
Weight
2.15 kg
AD
Nominal size
200 mm
NS
Nominal size
200 mm
WD
Width
310 mm
H
Height
310 mm
D
Depth
1000 mm
IL63
Insertion loss at 63 Hz
4 dB
IL125
Insertion loss at 125 Hz
4 dB
IL250
Insertion loss at 250 Hz
9 dB
IL500
Insertion loss at 500 Hz
17 dB
IL1
Insertion loss at 1 kHz
37 dB
IL2
Insertion loss at 2 kHz
26 dB
IL4
Insertion loss at 4 kHz
14 dB
IL8
Insertion loss at 8 kHz
15 dB
SI
Sound insulation
yes
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799926047
Download CAD models
Previews
3D
Dimension