??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
DIA
Wheel Diameter
Inch
WIDTH
Tread Width
2 Inch
CAP
Capacity
lbs.
HUB
Hub Length
2-3/16 Inch
BORE
Bore ID
1-3/16 Inch
BEARING
Bearing ID
ROLLER
Bearing Type
TEMPR
Temperature Maximum
-20°F to +250°F
HARD
Hardness
65-70 Shore D
Download CAD models
Previews
3D
Dimension