??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
COD
Code
367202
D
Wheel diameter
50 mm
F
Wheel width
18+18 mm
H
Overall height
71 mm
G
Plate diameter
55 mm
C
Bolt hole diameter
10 mm
E
Offset
25.5 mm
O
Swept radius
83 mm
LC
Load capacity
140 daN
W
Weight
0.32 kg
INFO
Technical description
Technical description
Pobierz modele CAD
Previews
3D
Wymiar