??
Catalog navigation
CAD model selection
HELP_VARIABLE
TYP
Type selection
LD
Longitudinal wires
4 ø 5 mm
INFO
Note
Connecting cages AU made of reinforcing steel B500A
Q
Quality
B500A
DNU
Diameter U-bars
8 mm
DNL
Diameter of longitudinal wires
5 mm
SU
Spacing of U-bars
200 mm
SL
Spacing of longitudinal wires
250 mm
B
Stirrup width B
90 mm
L
Stirrup height L
680 mm
L1
Stirrup height L1
415 mm
EL
Element length
3000 mm
AS
as
251 mm2/m
W
Weight kg
10.20 kg
WM
Weight kg/m
3.40 kg/m
ARTNR
Product code
AU 25/09
LOG
Level of geometry
Download CAD models
Previews