??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODICE
Code
CU
corsa
mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
PX
Charging pressure
bar
FIS
Fissagi
CS
Connection type
mm
R
Connection
T
Usable hose
L
Total length
mm
LMIN
Minimum length
mm
RC
riserva corsa
3 mm
D
diametro
50 mm
P
Pressure
150 bar
PMIN
pressione min
20 bar
F0
Initial force
925 daN
F1
Final force
daN
V
volume
cm^3
S
superficie
6.15 cm^2
W
peso
Kg
Download CAD models
Previews
3D
Dimension