您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
SAE 4 bolt flanges
Parker
ERMETO High Pressure Hydraulic Flanges
Powered by
CAD模型選擇
PAFG-90G EO - SAE 90° 4 bolt flange with BSPP 60° cone end
27.06.2023
PAFG-90L EO - SAE 90° 4 bolt flange with O-Lok® ORFS end
31.05.2022
PAFG-90M EO - SAE 90° 4 bolt flange with EO 24° cone end
31.05.2022
PAFG-90X EO - SAE 90° 4 bolt flange with Triple-Lok®37° flare end
27.06.2023
PAFG-G EO - SAE Vollflansche mit BSPP 60 Anschluss
31.05.2022
PAFG-L EO - SAE Straight 4 bolt flange with O-Lok® ORFS end
31.05.2022
PAFG-X EO - SAE Straight 4 bolt flange with Triple-Lok®37° flare end
31.05.2022
PAFS-90B EO - SAE 90° 4 bolt flange (butt weld)
31.05.2022
PAFS-90S EO - SAE 90° 4 bolt flange (socket weld)
31.05.2022
PAFS-B EO - SAE Straight 4 bolt flange (butt weld)
31.05.2022
PAFSF-G EO - SAE Straight 4 bolt flange flat with BSPP thread
31.05.2022
PAFSF-S EO - SAE Straight 4 bolt flange flat (socket weld)
31.05.2022
PAFS-M EO - SAE Straight 4 bolt flange with metric thread
31.05.2022
PAFS-S EO - SAE Straight 4 bolt flange (socket weld)
31.05.2022
PAFS-U EO - SAE Straight 4 bolt flange with UN/UNF thread
31.05.2022
PCFF-G EO - SAE Straight 4 bolt flange with BSPP thread
31.05.2022
PCFF-N EO - SAE Straight 4 bolt flange with NPT thread
31.05.2022
PDFS-B EO - SAE Straight 4 bolt flange connection (butt weld)
31.05.2022
PDFS-G EO - SAE Straight 4 bolt flange connection
31.05.2022
PDFS-S EO - SAE Straight 4 bolt flange connection (socket weld)
31.05.2022
PEFF-G EO - SAE 90° 4 bolt flange with BSPP thread
31.05.2022
PEFF-N EO - SAE 90° 4 bolt flange with NPT thread
31.05.2022
PFF_..S/L EO - SAE Straight 4 bolt flange with EO 24° cone end
31.05.2022
PFF-G EO - SAE Straight 4 bolt flange with BSPP thread
31.05.2022
PFF-N EO - SAE Straight 4 bolt flange with NPT thread
31.05.2022
PGFS-S EO - SAE Straight counter 4 bolt flange (socket weld)
17.11.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎