??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
CNSORDERNO
Order number
TOOL
Screw calculation
Link
GB
Thread designation
Saw thread
GBBILD
Thread designation
MAT
Material
X8CrNiS18-9 (1.4305)
L
Thread length
mm
D
Nominal diameter
22 mm
PH
Pitch
mm
P
Division
mm
H
Right hand thread / Left hand thread
Right hand thread
D2
Pitch diameter
mm
D3
Core diameter
mm
H3
Thread depth
mm
GG
Corridors
AC
Top game
mm
R1
Radius 1
mm
R2
Radius 2
0.00 mm
FW1
Flank angle 1
3 °
FW2
Flank angle 2
30 °
GEWICHT
apprx. weight spindle (M-Spin) (without pin)
kg
VZYL
Volume cylinder (V-cyl) (without pin)
mm³
ATHREAD
Flat thread (A-thread)
mm²
VGEW
Volume thread (V-thread)
mm³
VSPIN
Volume spindle (V-Spin)
mm³
ROH
Density (raw)
7.75 g/cm³
ZNTR
custom tariff number
84831095
ZNTRM
custom tariff number
74153300
Сваляне на CAD модели
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.