??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CODE
-
DO
Hole diameter
27.0 mm
DI
Rod diameter
13.5 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
2280 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
2560 N
SN
Maximum operating deflection
mm
FN
Force
2840 N
SB
Solid deflection
mm
FB
Force
N
BXH
Cross wire section
6,80 x 5,27 mm
H
5.270 mm
Pobierz modele CAD
Previews
3D
Wymiar