??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
BEST
Order No.
322005
NUTEN
Slots
T-Nut 6 mm
VERSTELL
Range
60 mm
HAUFLAGE
Height of support
80-90 mm
B
width
25 mm
L
Length
105 mm
M
thread
M 6 mm
BS
Description
Information
Infotext
下載CAD模型
Previews