SSDB-3
Essentra Components
Knobs, Handles & Grips
Levers
Clamping Levers
High-Profile Clamping Levers
High-Profile Clamping Levers - Female
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n03000000/l3_n03080000/l4_n03080200/l5_n03080201/sdb-1.prj},{NB=SSDB-3},{PN=SSDB-3},{AMERSID=1085967},{APACID=-},{EMEAID=-},{MATERIALTYPE=Stainless Steel},{CONSTRUCTIONTYPE=Blank Set Screw Construction},{A=8},{C=1.37500000},{D=2.25000000},{E=1.25000000},{F=0.50000000},{G=1.37500000},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
SSDB-3
SSDB-3
AMERSID
Americas ID
1085967
1085967
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MATERIALTYPE
Material Type
Stainless Steel
Stainless Steel
CONSTRUCTIONTYPE
Construction Type
Blank Set Screw Construction
Blank Set Screw Construction
A
A Two Handle Length
8
8
Inch
C
C Body Diameter
1 3/8
1 3/8
Inch
D
D Body Height
2 1/4
2 1/4
Inch
E
E Handle Height
1 1/4
1 1/4
Inch
F
F Handle Diameter
1/2
1/2
Inch
G
G Ball Daimeter
1 3/8
1 3/8
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews