??
Catalog navigation
CAD model selection
HELP_VARIABLE
TYP
Typ
SE-K-6-22
ARTNR
Artikel-Nr.
216331
ROT
Drehwinkel
°
SD
Stoßdämpfer
A
60 mm
B
115 mm
C
69 mm
D
69 mm
E
±0.02
48 mm
F
±0.02
72 mm
G
M8 mm
H
k7
Ø13H7 mm
I
80 mm
J
2.1 mm
K
12 mm
L
56 mm
M
M6 mm
N
k7
Ø10H7 mm
O
10 mm
P
Ø9 mm
Q
2.0 mm
R
M8 mm
S
Ø10.5 mm
T
6.5 mm
U
M5 mm
Download CAD models
Previews
3D
Dimension