??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Selector switch, complete unit [ACN984016]
ETIM_9_0
Selector switch, complete [EC001029]
EF000231
Number of switch positions
EF006976
Type of control element
EF001142
Suitable for illumination
EF005905
With light source
EF000190
Colour button
EF000079
Hole diameter
22.5 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF007447
Switching function latching
EF001407
Spring-return
false
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
EF004127
Supply voltage
V
EF005387
Power loss
- W
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF008257
Number of contacts as change-over contact
0
EF003961
Type of electric connection
Screw connection
EF006014
With front ring
EF005972
Material front ring
Plastic
EF002429
Colour front ring
DATA_SHEET
Data sheet
Data sheet
下载CAD模型
预览
3D
尺寸标注