??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
Fireman's switch, PV, with SOLAR laser inscribed
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
0.04300 kg
ECLASS_13_0
Selector switch, complete unit [ACN984016]
ETIM_9_0
Selector switch, complete [EC001029]
EF000231
Number of switch positions
2
EF006976
Type of control element
Turn button
EF001142
Suitable for illumination
false
EF005905
With light source
false
EF000190
Colour button
Red
EF000079
Hole diameter
22.5 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF007447
Switching function latching
false
EF001407
Spring-return
false
EF005474
Degree of protection (IP)
IP67/IP69K
EF011959
Degree of protection (NEMA)
4X
EF004127
Supply voltage
0 - 0 V
EF005387
Power loss
- W
EF008256
Number of contacts as normally open contact
0
EF008255
Number of contacts as normally closed contact
0
EF008257
Number of contacts as change-over contact
0
EF003961
Type of electric connection
Screw connection
EF006014
With front ring
false
EF005972
Material front ring
Plastic
EF002429
Colour front ring
Other
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews