??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
0.02300 kg
ECLASS_13_0
Selector switch, complete unit [ACN984016]
ETIM_9_0
Selector switch, complete [EC001029]
EF000231
Number of switch positions
EF006976
Type of control element
Toggle
EF001142
Suitable for illumination
false
EF005905
With light source
false
EF000190
Colour button
Black
EF000079
Hole diameter
22.5 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF007447
Switching function latching
EF001407
Spring-return
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
EF004127
Supply voltage
0 - 0 V
EF005387
Power loss
- W
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF008257
Number of contacts as change-over contact
0
EF003961
Type of electric connection
Screw connection
EF006014
With front ring
true
EF005972
Material front ring
Plastic
EF002429
Colour front ring
Black
DATA_SHEET
Data sheet
Data sheet
CAD modeli indir
Previews