??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
132540
MANUTYPEDESC
Manufacturer Type Description
C22-WRKV-K11
DESCSHORT
Short Description
Changeover switch, With thumb-grip, maintained, 1 NC, 1 N/O, Screw connection, 2 positions (V position), Bezel: titanium
DESCLONG
Long Description
Changeover switch, Product range: RMQ Compact, Complete unit, Design: With thumb-grip, maintained, Screw connection, 2 positions (V position), Degree of Protection: IP65, Bezel: titanium, Connection to SmartWire-DT: no, 1 NC, = safety function, by positive opening to IEC/EN 60947-5-1, Actuator travel and actuation force as per DIN EN 60947-5-1, K.5.4.1: mm 4.65, Actuator travel and actuation force as per DIN EN 60947-5-1, K.5.4.1 Maximum travel: mm 5.7, Actuator travel and actuation force as per DIN EN 60947-5-1, K.5.4.1 Minimum force for positive opening: N 20, Positive opening (ZW): yes, Standards: IEC/EN 60947-5-1, VDE 0660 , Degree of Protection: IP65
INTNO
International product number
4015081294756
NETTO_WEIGHT
Netto weight
0.023 kg
ECLASS_13_0
Selector switch, complete unit [ACN984016]
ETIM_9_0
Selector switch, complete [EC001029]
EF000231
Number of switch positions
2
EF006976
Type of control element
Toggle
EF001142
Suitable for illumination
false
EF005905
With light source
false
EF000190
Colour button
Black
EF000079
Hole diameter
22.500 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF007447
Switching function latching
true
EF001407
Spring-return
false
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
4X
EF004127
Supply voltage
0 - 0 V
EF005387
Power loss
- W
EF008256
Number of contacts as normally open contact
1
EF008255
Number of contacts as normally closed contact
1
EF008257
Number of contacts as change-over contact
0
EF003961
Type of electric connection
Screw connection
EF006014
With front ring
true
EF005972
Material front ring
Plastic
EF002429
Colour front ring
Titanium
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews