??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Part no.
INFO
Info PDF
INFO
BI
Inner width Bi
mm
BA
Outer width Ba
mm
R
Bending radius
mm
EBA
Installation type
unsupported
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
276 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
BV
Possible installation conditions for mounting brackets
BKL
Calculated chain length
448.0 mm
AKG1
Number of links
8
H
Nominal height
176 mm
D
Overlength Energy Chain radius in final position including safety
172 mm
K
Pi x R + safety
310 mm
CNSMASSEXACT
Weight
kg
Download CAD models
Previews
3D
Dimension