0.448 m 29.20.063.0 (-,-)
igus
E-Ketten®
Classic-Series
E4/0
Series 29
Powered by
CAD모델 선택
{igus/e_ketten/classic_serien/e4_0/serie_29/serie_29_asmtab.prj},{NB=0.448 m 29.20.063.0 (0,1,0,0,200,0,0,-138,-,-,,-,-,-)},{ARTNR=29.20},{SIZE=20},{INFO=INFO},{BI=200},{BA=223},{R=63},{EBA=freitragend},{EBAX=0},{LK=1},{FPMVW=0},{DELTAM=0},{S=200},{GEWLK=0},{AKG=0},{PM=-138.0},{FARBE=0},{AM=0},{AMAUS=-},{AF=0},{AFAUS=-},{BV=},{PPATH=assemblies/serie_29_asmtpl.prj},{MASS=2.140}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
ARTNR
Part no.
29.20
29.20
INFO
Info PDF
INFO
BI
Inner width Bi
200
200
mm
BA
Outer width Ba
223
223
mm
R
Bending radius
63.000
75.000
100.000
125.000
150.000
175.000
200.000
220.000
250.000
300.000
63.000
75.000
100.000
125.000
150.000
175.000
200.000
220.000
250.000
300.000
mm
EBA
Installation type
unsupported
LK
Chain length
Calculation
Direct input
Number of links
Calculation
Direct input
Number of links
FPMVW
Fixed end in the middle of travel distance
Yes
No
Yes
No
DELTAM
Delta M
0
0
mm
S
Travel
mm
값 입력 S
Travel
mm
cm
inch
ft
확인
ES
Effective travel distance
276
mm
GEWLK
Required chain length
0.000
0.000
mm
AKG
Number of links
0.000
0.000
PM
Position moving end
mm
값 입력 PM
Position moving end
mm
cm
inch
ft
확인
FARBE
Color
black
white
violet
yellow
orange
red
blue
green
grey
agate gray
light gray
black-gray
yellow-black
black
white
violet
yellow
orange
red
blue
green
grey
agate gray
light gray
black-gray
yellow-black
AM
Mounting bracket moving end
please select
KMA pivoting
KMA locking
Steel
please select
KMA pivoting
KMA locking
Steel
AMAUS
Options for mounting bracket - moving end
none
none
AF
Mounting bracket fixed end
please select
KMA pivoting
KMA locking
Steel
please select
KMA pivoting
KMA locking
Steel
AFAUS
Options for mounting bracket - fixed end
none
none
BV
Possible installation conditions for mounting brackets
none ✔
none
BKL
Calculated chain length
448.0
mm
AKG1
Number of links
8
H
Nominal clearence height
180
mm
D
Overlength Energy Chain radius in final position including safety
174
mm
K
Pi x R + safety
310
mm
CNSMASSEXACT
Weight
0.959
0.959
kg
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도