??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
SERIE
Series
6E
PHY
Diameter
mm
VERSION
Version
N = standard
FUNZ
Operation
HT = "H" self lubricating guide
FUNZX
Operation
HT
MAT
Materials
A = corpo alluminio anodizzato, colonne guida inox AISI 420B
HUB
Stroke
mm
값 입력 HUB
Stroke
mm
cm
inch
ft
HUB1
Position
mm
TF
mm
TG
mm
TH
mm
TI
mm
UF1
mm
UF
mm
G1
mm
A
25.000 mm
WH
mm
C1
mm
H
9.000 mm
W
32.000 mm
C
20.000 mm
K
128.000 mm
L
280.000 mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
0.000 mm
P
M10
T
20.000 mm
FA
11.000 mm
FB
18.000 mm
FC
11.000 mm
SW1
27.000 mm
SW2
30.000 mm
SW3
6.000 mm
CAD모델 다운로드
미리보기
3D
치수도