??
Catalog navigation
CADモデル選択
HELP_VARIABLE
ARTNR
Part no.
INFO
Info PDF
INFO
BI
Inner width Bi
mm
BA
Outer width Ba
mm
R
Bending radius
mm
EBA
Installation type
unsupported
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
260 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
AM
Mounting bracket moving end
AF
Mounting bracket fixed end
BKL
Calculated chain length
460.0 mm
AKG1
Number of links
10
H
Nominal clearence height
192 mm
D
Overlength Energy Chain radius in final position including safety
165 mm
K
Pi x R + safety
330 mm
CNSMASSEXACT
Weight
kg
ダウンロード(CADデータ)
プレビュー
3D
情報