??
Catalog navigation
CAD model selection
HELP_VARIABLE
BEST
Order no.
A
Length
mm
BM
Note
Information
Infotext
H
Height
mm
FARBE
Colour
VERS
mm
TYP
Type
UG-02
L
Total length
mm
MONT
Handles for mounting version
NDM
5.000 mm
KDM
4.134 mm
MV
4.000 mm
SV
8.000 mm
LV
50.000 mm
EV
9.630 mm
Download CAD models
Previews
3D
Dimension