您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
SF20-060
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
METRIC SPRINGS TO JIS B5012
SERIES SF
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sf/sf_20.prj},{NB=SF20-060(0)},{CODE=SF20-060},{DO=20.0},{DI=11.0},{LO=60},{RG=10.5},{SX=0.0},{S1=24.0},{F1=255},{S2=27.0},{F2=284},{SN=30.0},{FN=314},{SB=34.8},{FB=365},{MAT=Cr-Si},{BXH=4,25 x 1,80},{DE=19.6},{DE1=19.6},{B=4.250},{H=1.800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
-
SF20-060
SF20-060
DO
Hole diameter
20.0
mm
DI
Rod diameter
11.0
mm
LO
Free length
60
60
mm
RG
Rate /±10%
10.5
10.5
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
確定
FX
Force
0.000
N
LX
Length at compression end
60.000
60.000
mm
S1
Recommended working deflection for long spring life
24.0
24.0
mm
F1
Force
255
N
S2
Recommended working deflection for medium spring life
27.0
27.0
mm
F2
Force
284
N
SN
Maximum operating deflection
30.0
30.0
mm
FN
Force
314
N
SB
Solid deflection
34.8
34.8
mm
BXH
Cross wire section
4,25 x 1,80
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸