??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
-
DO
Hole diameter
27.0 mm
DI
Rod diameter
13.5 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
471 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
530 N
SN
Maximum operating deflection
mm
FN
Force
588 N
SB
Solid deflection
mm
BXH
Cross wire section
6,25 x 2,20 mm
DE1
26.3 mm
H
2.200 mm
Download CAD models
Previews
3D
Dimension