??
Catalog navigation
CADモデル選択
HELP_VARIABLE
CODE
-
DO
Hole diameter
60.0 mm
DI
Rod diameter
33.0 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
2260 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
2540 N
SN
Maximum operating deflection
mm
FN
Force
2820 N
SB
Solid deflection
mm
BXH
Cross wire section
12,90 x 4,83 mm
DE1
58.9 mm
H
4.830 mm
ダウンロード(CADデータ)
プレビュー
3D
情報