??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Short Text
ZONE VLV ACT.NC,120V,ON/OFF
SA110ID05
Product main group
SFA11U
SA71015ID004
Width
4.400 Inch
SA71015ID006
Height
3.400 Inch
SA71015ID005
Depth
2.300 Inch
SA100ID04
Actuator type
electromotive
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC
SA700ID07
Minimum operatingoltage (lower functioning limit)
SA700ID08
Maximum operating voltage (upper functioning limit)
28,2
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60
SA700ID12
max. power consumption AC (in starting state)
0 VA
SA700ID29
degree of protection provided by enclosure
IP54
SA700ID38
lock against rotation
no
SA700ID022
min. temperature of medium
34.000 F
SA700ID020
max. temperature of medium
230.000 F
SA700ID26
0.000
SA700ID27
condensation allowable
no
LINK
http://www.siemens.com/btproduct?BPZ:SFA11U
SA810ID03
Manufacturer order number
BPZ:SFA11U
SA810ID04
Datanorm number
BPZ:SFA11U
SA810ID06
GTIN number
804766000997
SA810ID10
Description text
Zone Valve Electronic Actuator, 120 Vac, 2-Position, NC, SR.
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer WEB address
http://www.siemens.com/buildingtechnologies
ETIMCLASSC
ETIM classcode
EC011290
ETIMCLASSN
ETIM classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electricalalve Actuators
UNICLASSC
Uniclass code
Pr_75_75_18_02
SA010ID02
Sheet number of the guideline
24
Download CAD models
Previews
3D
Characteristics Graph
The preview does not represent the part configuration anymore.You have to generate a new preview.