??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
Code
54761
DESCRIPTION
Description
SFN.70-PF+F
DIM01
Ø d G7
39.5 mm
DIM02
d
70 mm
DIM03
L
43 mm
DIM04
d1
45.5 mm
DIM05
h
27.5 mm
DIM06
h1
2.5 mm
DIM07
h2
6.5 mm
WEIGHT
67 g
INFOEG
Product details
Product details
Download CAD models
Previews
3D
Dimension