??
Catalog navigation
CADモデル選択
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Short Text
SA110ID05
Product main group
SA71015ID004
Width
4.400 Inch
SA71015ID006
Height
3.400 Inch
SA71015ID005
Depth
2.300 Inch
SA100ID04
Actuator type
electromotive
SA700ID05
nominal/operatingoltage
120 V
SA700ID06
type of nominal/operating voltage
AC
SA700ID07
Minimum operatingoltage (lower functioning limit)
V
SA700ID08
Maximum operatingoltage (upper functioning limit)
V
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
max. power consumption AC (in starting state)
0 VA
SA700ID29
degree of protection provided by enclosure
IP54
SA700ID38
lock against rotation
no
SA700ID022
min. temperature of medium
34.000 F
SA700ID020
max. temperature of medium
230.000 F
SA700ID26
allowable ambient humidity (in operation)
0 % rF
SA700ID27
condensation allowable
no
LINK
http://www.siemens.com/btproduct?BPZ:SFP71U
SA810ID03
Manufacturer’s reference number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer WEB address
http://www.siemens.com/buildingtechnologies
ETIMCLASSC
ETIM classcode
EC011290
ETIMCLASSN
ETIM classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electricalalve Actuators
UNICLASSC
Uniclass code
Pr_75_75_18_02
SA010ID02
Sheet number of the guideline
24
ダウンロード(CADデータ)
プレビュー
3D
Characteristics Graph