??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
CODE
-
DO
Hole diameter
27.0
DI
Rod diameter
13.5 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
PX
Use % of SN
0.000 %
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
1716 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
1932 N
SN
Maximum operating deflection
mm
FN
Force
2150 N
SB
Solid deflection
mm
BXH
Cross wire section
6,50 x 4,25 mm
H
4.250 mm
下載CAD模型
Previews
3D
尺寸