??
Catalog navigation
CADモデル選択
HELP_VARIABLE
CODE
-
DO
Hole diameter
35.0
DI
Rod diameter
17.5 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
PX
Use % of SN
0.000 %
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
2870 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
3240 N
SN
Maximum operating deflection
mm
FN
Force
3600 N
SB
Solid deflection
mm
BXH
Cross wire section
8,50 x 5,50 mm
H
5.500 mm
ダウンロード(CADデータ)
プレビュー
3D
情報