您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
259774
Eaton's CAD
Electrical circuit protection
23142
Moeller series NZM - Molded Case Circuit Breaker
Powered by
CAD模型選擇
{eaton_cad/23128/23142/23202/24249.prj},{NB=259774},{PLID=259774},{NETTO_WEIGHT=0.08400},{EF008187=0},{EF008188=0},{EF008256=1},{EF008255=0},{EF008257=0},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/fa/18/90/24249_preview_30.png},{MANUTYPEDESC=NZM1-XAHIV24AC/DC},{DESCSHORT=Shunt release, 24VAC/DC, +1early N/O}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PREVIEW
Preview
../../../_pool_/fa/18/90/24249_preview_30.png
../../../_pool_/fa/18/90/24249_preview_30.png
PLID
259774
259774
MANUTYPEDESC
Manufacturer Type Description
NZM1-XAHIV24AC/DC
NZM1-XAHIV24AC/DC
DESCSHORT
Short Description
Shunt release, 24VAC/DC, +1early N/O
Shunt release, 24VAC/DC, +1early N/O
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: cannot be used in conjunction with NZM...-XR... remote operator. If the shunt release is energized, accidental contact with the main contacts of the switch during attempts to switch on is safely prevented. early make of auxiliary contact on switching on and off (manual operation): approx. 20ms . Undervoltage releases cannot be installed simultaneously with NZM..-XHIV.. early-make auxiliary contact or NZM..-XU.. shunt release. Can be used for: NZM1(-4), N(N/O)1(-4)
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: cannot be used in conjunction with NZM...-XR... remote operator. If the shunt release is energized, accidental contact with the main contacts of the switch during attempts to switch on is safely prevented. early make of auxiliary contact on switching on and off (manual operation): approx. 20ms . Undervoltage releases cannot be installed simultaneously with NZM..-XHIV.. early-make auxiliary contact or NZM..-XU.. shunt release. Can be used for: NZM1(-4), N(N/O)1(-4)
INTNO
International product number
4015082597740
4015082597740
NETTO_WEIGHT
Netto weight
0.08400
0.08400
kg
ECLASS_13_0
Full load current trip [AKF016018]
ETIM_9_0
Shunt release (for power circuit breaker) [EC001023]
EF003978
Rated control supply voltage AC 50 Hz
24 - 24
24 - 24
V
EF003979
Rated control supply voltage AC 60 Hz
24 - 24
24 - 24
V
EF003980
Rated control supply voltage DC
24 - 24
24 - 24
V
EF008242
Voltage type for actuating
AC/DC
AC/DC
EF008187
Initial value of the undelayed short-circuit release - setting range
0
A
EF008188
End value adjustment range undelayed short-circuit release
0
A
EF000346
Power consumption
-
W
EF003961
Type of electric connection
Screw connection
EF008256
Number of contacts as normally open contact
1
EF008255
Number of contacts as normally closed contact
0
EF008257
Number of contacts as change-over contact
0
EF005863
Suitable for power circuit breaker
false
false
EF001543
Suitable for off-load switch
true
EF005826
Suitable for motor safety switch
false
EF001545
Suitable for overload relay
false
DATA_SHEET
Data sheet
Data sheet
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸