??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
Shunt release with screw terminals, for circuit-breaker PKZ(M)0 size, catalog number for the basic device
INTNO
International product number
NETTO_WEIGHT
Netto weight
0.10000 kg
ECLASS_13_0
Full load current trip [AKF016018]
ETIM_9_0
Shunt release (for power circuit breaker) [EC001023]
EF003978
Rated control supply voltage AC 50 Hz
V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0 V
EF003980
Rated control supply voltage DC
0 - 0 V
EF008242
Voltage type for actuating
AC
EF008187
Initial value of the undelayed short-circuit release - setting range
0 A
EF008188
End value adjustment range undelayed short-circuit release
0 A
EF000346
Power consumption
0.5 W
EF003961
Type of electric connection
Screw connection
EF008256
Number of contacts as normally open contact
0
EF008255
Number of contacts as normally closed contact
0
EF008257
Number of contacts as change-over contact
0
EF005863
Suitable for power circuit breaker
false
EF001543
Suitable for off-load switch
false
EF005826
Suitable for motor safety switch
true
EF001545
Suitable for overload relay
false
DATA_SHEET
Data sheet
Data sheet
CAD modeli indir
Previews