??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
SERIES
Series
882TAB Series
PN
Product name
Side flex chain
APPLICATION
Application
Main application: food and beverage industry such as transportation of bottles, cans etc.
MATERIAL
Material
POM. Work temp:-30°C to 90 °C
PM
Pin material
Stainless steel
MS
Maximum speed
50M/min lubrication, 30M/min dry
WL
Working load
Working load (25°C) 3830N,Max.length 15m
REMARK
Remark
One meter = 26 pieces
W
Width
mm
WEIGHT
Weight
kg/m
RBR
opposite bending raduis
75 mm
TR
Sideflex radius
610 mm
E
7.9 mm
GT
59.0 mm
H
22.20 mm
J
76.00 mm
K
17.00 mm
L
9.50 mm
P
38.1 mm
Q
57.0 mm
T
4.8 mm
Download CAD models
Previews