??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
CM
Chain model
SERIES
Series
881 Series
PN
Product name
Sideflex Bevel Stainless Steel Table Top Chain
AT
Apply to
suitable for various kinds of glass bottles and heavy duty conveying. Especially for wine conveying.
MATERIAL
Material
Stainless steel
MS
Maximum speed
50M/min lubrication, 30M/min dry
WL
Working load
2250N,Max.length 15m
W
Width
mm
WEIGHT
Weight
kg/m
RBR
opposite bending raduis
75 mm
TR
Sideflex radius
mm
E
6.35 mm
G
41.3 mm
H
11.9 mm
L
6.4 mm
P
38.1 mm
Q
43 mm
T
3 mm
CAD모델 다운로드
미리보기