??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CM
Chain model
82.6-R150
SERIES
Series
82.6-R150 Series
PN
Product name
Sideflex Small Radius Chain
APPLICATION
Application
It is mainly suitable for various light-load and 360-degree rotating conveyor belts.
MATERIAL
Material
POM, color green, operating temperature -30°C~+90°C
PM
Pin material
Stainless steel
MS
Maximum speed
50M/min lubrication, 30M/min dry
WL
Working load
2100N(25°C),Max.length 12m
REMARK
Remark
One meter = 32 pieces
W
Width
82.6 mm
WEIGHT
Weight
0.86 kg/m
RBR
opposite bending raduis
50 mm
TR
Sideflex radius
150 mm
Pobierz modele CAD
Previews