??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
SERIES
Series
PN
Product name
Single hinge Chains
APPLICATION
Application
Main application: food and beverage industry such as transportation of bottles, cans etc.
MATERIAL
Material
POM. Work temp:-30°C to 90 °C
PM
Pin material
Stainless steel
MS
Maximum speed
Maximum Speed: 50M/min lubrication, 30M/min dry
WL
Working load
Working load (25°C) 1230N,Max.length 12m
REMARK
Remark
One meter = 26 pieces
W
Width
mm
WEIGHT
Weight
Kg/m
RBR
opposite bending raduis
50 mm
E
6.3 mm
G
44.5 mm
H
9.65 mm
L
7.15 mm
P
38.1 mm
Q
41.5 mm
T
4 mm
Download CAD models
Previews