??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
ARTNR
Article number
330299
LOGLEVEL
LOG Level
DESC
Description main article
SitaKaskade Inside for downspout
DN
Nominal diameter
70 mm
OD
External diameter
75 mm
AM
Recess dimension
1075 x 75 mm
WN
Material number
1.4301
L
Length
1150 mm
B
Width
280 mm
H
Height
320 mm
TBMIN
Temperature resistance, min.
-20 °C
TBMAX
Temperature resistance, max.
80 °C
DA
Kind of roof
Nonventilated flat roof
ZAB
Additional application areas
Balcony, terrace, loggia
EA
Kind of drainage
Siphonic drainage, conventional drainage
SA
Refurbishment
no
GDF
used roof area
yes
AG
Parapet outlet
yes
UDF
unused roof area
yes
FG
Roof outlet
no
ILR
internal gutter
no
LFEW
Pipe direction/ drainage (internal, external)
External piping
SRWR
Vertical/Angled
horizontal
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
no
NBB
Non-flammable
yes
SF
Screw-on flange
yes
MANS
Connection sleeve
no
MAT
Material
Rust-proof stainless steel
BHB
Heated
no
BF
Nozzel cross section
round
DK
Opening/Core borehole
90 mm
DAAB
Construction height
no
RB
Revision element
no
NNEW
For emergency drainage
no
BK
Material class
Euroclass A1 /A1 non-flammable
INFO
Product Datasheet
Link
SA100ID04
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
SA110ID04
Outlet for floor, Roof and sanitary objekts - series designation
SitaAttika Kaskade
SA200ID03
Nozzle execution
horizontal
SA250ID03
Kind of drainage
Conventional drainage
SA260ID03
Nozzel gradient
80°-100°
SA300ID03
Type of roof outlet
Centered drain
SA350ID03
Thermal insulation
without thermal insulation
SA360ID03
Trace heating
without heating
SA400ID03
Material of outlet
stainless steel
SA500ID03
Option of sealing
with clamping flange (press sealing flange)
SA550ID03
Drain trap
without drain trap
SA700ID04
Product name
SitaKaskade Inside for downspout
SA700ID06
Set article from combination of outlet and extension unit
no
SA700ID07
Potential equalisation (erthing connection) available
no
SA700ID08
Electrical connection
no
SA700ID16
Fire resistance class retrofit
no
SA700ID17
Fire resistance class
no fire-resistance grading
SA810ID04
Datanorm number
330299
SA810ID06
GTIN number
4027563698204
SA810ID10
Description/supplementary text for the order number
SitaAttika cascade set for fall pipe, for safe movement of rainwater from higher roof areas via the lower-lying roof areas, consisting of the SitaAttika cascade for routing the DN 70 pipe system through the thermal insulation, with predrilled holes for fastening of the component in the substructure, with screw-on flange construction with two sealing sleeves for clamping bitumen, plastic or EPDM membranes, six M12 threaded pins and washers and hexagonal nuts, SitaMore vapour barrier plate flex, SitaPipe 87.5° bend, SitaPipe 30° bend, SitaPipe 15° bend, 4 pcs. SitaPipe Edelstahl safety clamp, size DN 70, supply and install to professional standards.
Download CAD models
Previews
3D
Characteristics Graph