??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
-
DO
Hole diameter
35.0 mm
DI
Rod diameter
17.5 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
1295 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
1461 N
SN
Maximum operating deflection
mm
FN
Force
1618 N
SB
Solid deflection
mm
MAT
Material
Cr-Si
BXH
Cross wire section
8,25 x 3,65 mm
DE
Approx. spring outside diameter
34.5
H
3.650 mm
Download CAD models
Previews
3D
Dimension