??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
-
DO
Hole diameter
60.0 mm
DI
Rod diameter
30.0 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
3810 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
4290 N
SN
Maximum operating deflection
mm
FN
Force
4770 N
SB
Solid deflection
mm
MAT
Material
Cr-Si
BXH
Cross wire section
14,10 x 6,20 mm
DE
Approx. spring outside diameter
59.4
H
6.200 mm
Download CAD models
Previews
3D
Dimension