??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
SLPPI03-02-6R8M-TR
DESC
Description
High Power Inductor, 6.8uH, 184 Ohm, 1.2A, Surface Mount, Tape and Reel
ISAT
I sat
2,6 A
IRMS
I rms
1,2 A
INDUCTANCE
Inductance
6,8 µH
DCR
184 Ohm
MAXHEIGHT
Max Height
1,8 mm
DIMENSIONSMAX
Dimensions Max
3.4 * 3.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel
Download CAD models
Previews