??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
SLPPI06-02-4R7M-TR
DESC
Description
High Power Inductor, 4.7uH, 50 Ohm, 4A, Surface Mount
ISAT
I sat
6,5 A
IRMS
I rms
4 A
INDUCTANCE
Inductance
4,7 µH
DCR
50 Ohm
MAXHEIGHT
Max Height
1,8 mm
DIMENSIONSMAX
Dimensions Max
7.1*6.6 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel
Download CAD models
Previews