??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
SLPPI06-18-3R3M
DESC
Description
High Power Inductor, 3.3uH, 56 Ohm, 4A, Surface Mount
ISAT
I sat
7 A
IRMS
I rms
4 A
INDUCTANCE
Inductance
3,3 µH
DCR
56 Ohm
MAXHEIGHT
Max Height
1,6 mm
DIMENSIONSMAX
Dimensions Max
7.1*6.6 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk
Download CAD models
Previews