??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
CODE
-
DO
Hole diameter
22.0 mm
DI
Rod diameter
11.0 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Введите значение для SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
765 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
853 N
SN
Maximum operating deflection
mm
FN
Force
951 N
SB
Solid deflection
mm
MAT
Material
Cr-Si
BXH
Cross wire section
5,15 x 2,75 mm
H
2.750 mm
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение