??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Small distribution board [ACN387016]
ETIM_9_0
Small distribution board [EC000214]
EF000003
Mounting method
Surface mounted
EF000266
Number of rows
EF002950
Width in number of modular spacings
EF000339
Type of covering
Door
EF009212
Cover model
Closed
EF004464
Type of door
EF006244
Transparent cover/door
false
EF015941
Signal passing door
false
EF006306
With lock
false
EF004462
Type of closure
Other
EF001596
Housing material
Steel
EF000218
Built-in depth
270 mm
EF000332
Built-in height
mm
EF000846
Built-in width
mm
EF001131
Inner depth
265 mm
EF015776
Earthing terminal block
false
EF015777
Neutral terminal block
false
EF001134
DIN-rail
false
EF000118
With mounting plate
false
EF001088
Extension possible
true
EF001062
EMC-version
true
EF000024
UV resistant
false
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF005474
Degree of protection (IP)
IP55
EF000040
Height
mm
EF000008
Width
mm
EF000049
Depth
270 mm
DATA_SHEET
Data sheet
Data sheet
Сваляне на CAD модели
Previews