??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
CNSORDERNO
SMN35-RE-01-25L-NS
MODEL
Model
SMN35
ST
Screw Type
LOSR
Lead Of Screw Rod
mm
ET
Effective Travel
mm
POS
Slider position
MIM
Motor Installation Mode
MB
MotorBrand
PO
Power Output
HS
Home Sensor
LS
Limit Sensor
TC
Tpye Code
PB
Profile bar
DE
Drawing Expalnation
L1
103.5 mm
L2
115.5 mm
L3
60 mm
M
2
N
3
KG
377.5 g
T
5
Сваляне на CAD модели
Previews