??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
169012
MANUTYPEDESC
Manufacturer Type Description
S811+V10P3S
DESCSHORT
Short Description
Soft starter, 1000 A, 200 - 600 V AC, Us= 24 V DC, with control unit and pump algorithm, Frame size V
DESCLONG
Long Description
Soft starters, Description: With internal bypass contacts, Function: Soft starter for three-phase loads, with control unit and pump algorithm, Mains supply voltage (50/60 Hz): ULN= 200 - 600 V AC, Supply voltage: Us= 24 V DC, Control voltage: UC= 24 V DC, Assigned motor rating (Standard connection, In-Line) at 400 V, 50 Hz: P= 560 kW, at 460 V, 60 Hz: P= 750 HP, Rated operational current AC-53: Ie= 1000 A, Rated operational current AC-53, In-Delta: Ie= 1732 A, Startup class: CLASS 10 (star-delta replacement), CLASS 20 (heavy starting duty 3 x Ie for 45 s), CLASS 30 (6 x Ie for 30 s), Rated operational voltage: Ue= 200 V, 230 V, 400 V, 480 V , 600 V, Connection to SmartWire-DT: no, Frame size: V, Ordering information: Terminal blocks for the terminals are required for frame sizes T, U, and V -> Accessories, Standards: IEC/EN 60947-4-2, UL 508, CSA22.2-14-1995, GB14048
INTNO
International product number
4015081655052
NETTO_WEIGHT
Netto weight
41.400 kg
ECLASS_13_0
Semiconductor motor controller or soft starter [ACO300016]
ETIM_9_0
Soft starter [EC000640]
EF007039
Rated operation current Ie at 40 °C Tu
1000 A
EF002418
Rated operating voltage Ue
200 - 600 V
EF007053
Rated power three-phase motor, inline, at 230 V
200 kW
EF007054
Rated power three-phase motor, inline, at 400 V
560 kW
EF007055
Rated power three-phase motor, inside delta, at 230 V
200 kW
EF007056
Rated power three-phase motor, inside delta, at 400 V
900 kW
EF000030
Function
Single direction
EF009214
Internal bypass
true
EF000458
With display
true
EF009215
Torque control
false
EF007074
Rated surrounding temperature without derating
50 °C
EF003978
Rated control supply voltage AC 50 Hz
0 - 0 V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0 V
EF003980
Rated control supply voltage DC
24 - 24 V
EF008242
Voltage type for actuating
DC
EF007297
Integrated motor overload protection
true
EF006668
Release class
Adjustable
EF005474
Degree of protection (IP)
IP20
EF011959
Degree of protection (NEMA)
Other
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews
3D
Dimension