Stainless Steel Short Spring Plunger SPSDN-1/4x20-KSN-A
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
SPSDN
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/spsdn/spsdn_ksn_a.prj},{NB=Stainless Steel Short Spring Plunger SPSDN-1/4x20-KSN-A (unactivated)},{PARTNUMBER=SPSDN-1/4x20-KSN-A},{ITEMID=L04-3177},{D1=1/4x20},{THREAD=UNC},{POS=0},{D1X=0.2500},{D2=0.119},{L=0.531},{W=0.078},{EFI=3},{EFE=10.5},{WEIGHT=0.0020},{CTN=7326908595},{ROHS=YES},{INFOWINCO=Produktdetails},{A=0.021},{B=0.039},{X=0.156},{R=0.019},{CH=0.043}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
SPSDN-1/4x20-KSN-A
SPSDN-1/4x20-KSN-A
D1
Thread
1/4x20
1/4x20
POS
Position
unactivated
activated
unactivated
activated
D2
0.119
0.119
Inch
L
0.531
0.531
Inch
W
0.078
0.078
Inch
EFI
Spring Load initial
3
3
lbs.
EFE
Spring Load
10.5
10.5
lbs.
WEIGHT
Weight
0.0020
0.0020
kg
CTN
US-Customs Tariff Number
7326908595
7326908595
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸